您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
info@medan-gmbh.com
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Search - Fulltext
搜索文本:
搜索
清除
CAD模型選擇
{medan/valves/4way_3way_solenoid_vavle/mvsy/mvsy_188_body.prj},{NB=MVSY-188-4E1-AC110-LJ},{MODEL=MVSY},{BW=188},{TYPE=},{WAY=4},{CN=E1},{CT=},{VOLTAGE=AC110},{WT=LJ},{WL=},{PT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
MVSY-188-4E1-AC110-LJ
HELP_VARIABLE
Company
MEDAN
Description
MVSY-188 - Valve
Bill of material
MVSY-188-4E1-AC110-LJ
MODEL
Model
MVSY
BW
Body widh
188
TYPE
Type
Blank:Body ported type
M:Manifold type
Blank:Body ported type
M:Manifold type
WAY
Way
4:4way
4:4way
CN
Coil Number
E1:Single solenoid
E2:Double solenoid
E1:Single solenoid
E2:Double solenoid
CT
Control type
Blank
Blank
VOLTAGE
Voltage
AC110V(50/60)Hz
AC220V(50/60)Hz
DC6V
DC12V
DC24V
AC110V(50/60)Hz
AC220V(50/60)Hz
DC6V
DC12V
DC24V
WT
Wire type
LJ:Plug on side
LR:Plug on side
SR:Plug on top
LJ:Plug on side
LR:Plug on side
SR:Plug on top
WL
Wire length
Blank:500mm
1:1000mm
2:2000mm
3:3000mm
Blank:500mm
1:1000mm
2:2000mm
3:3000mm
PT
Port thread
Blank:Rc thread
G:G thread
NPT:NPT thread
Blank:Rc thread
G:G thread
NPT:NPT thread
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
Embedded user actions