您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
info@medan-gmbh.com
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Search - Fulltext
搜索文本:
搜索
清除
CAD模型選擇
{medan/valves/pilot_mechanical_valve/hand_valve/mvhb_220.prj},{NB=MVHB-220-4TV},{MODEL=MVHB},{BW=220},{WAY=4},{VT=},{SR=},{TYPE=},{PT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
MVHB-220-4TV
HELP_VARIABLE
Company
MEDAN
Description
MVHB-220 - Hand valve
Bill of material
MVHB-220-4TV
MODEL
Model
MVHB
BW
Body width
220
WAY
Way
4:4Way
4:4Way
VT
Valve type
Blank:5/2
C:Close center(5/3)
P:Pressure center(5/3)
R:Exhaust center(5/3)
Blank:5/2
C:Close center(5/3)
P:Pressure center(5/3)
R:Exhaust center(5/3)
SR
Spring return
Blank
SP
Blank
SP
TYPE
Type
Blank:Standard type
M:Panel mounting
Blank:Standard type
M:Panel mounting
PT
Port thread
Blank:Rc thread
G:G thread
NPT:NPT thread
Blank:Rc thread
G:G thread
NPT:NPT thread
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
Embedded user actions