您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
info@medan-gmbh.com
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Search - Fulltext
搜索文本:
搜索
清除
CAD模型選擇
{medan/air_units/f_r_l_unit/mact403_asmtab.prj},{NB=MACT403-8A},{MODEL=MACT403},{PS=8A},{BOWL=},{PG=},{DRAIN=},{SWITCH=},{FE=},{MMB=},{PT=},{PPATH=assemblies/mact403_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
MACT403-8A
HELP_VARIABLE
Company
MEDAN
Description
MACT403 - F.R.L. Unit
Bill of material
MACT403-8A
MODEL
Model
MACT403
PS
Port Size
8A:1/4
10A:3/8
15A:1/2
8A:1/4
10A:3/8
15A:1/2
BOWL
Bowl
Blank:PC bowl
N:Nylon bowl
Blank:PC bowl
N:Nylon bowl
PG
Pressure gauge/Pressure switch
Blank:Pressure gauge (PG-20)
C:External pressure gauge (PG-40)+Gauge adapter set (A-MAR302)
A:Gauge adapter set (A-MAR302)
E1:MP41P-022
E2:MP41P-022-QD
E5:MP41P-042
E6:MP41P-042-QD
Blank:Pressure gauge (PG-20)
C:External pressure gauge (PG-40)+Gauge adapter set (A-MAR302)
A:Gauge adapter set (A-MAR302)
E1:MP41P-022
E2:MP41P-022-QD
E5:MP41P-042
E6:MP41P-042-QD
DRAIN
Drain
Blank:Semi-auto drain
D:auto drain valve(FMRF 300)
Blank:Semi-auto drain
D:auto drain valve(FMRF 300)
SWITCH
Switch
Blank:without pressure switch
P:pressure switch(MPS series)
Blank:without pressure switch
P:pressure switch(MPS series)
FE
Filter Element
Blank:40 um
5u:5 um
Blank:40 um
5u:5 um
MMB
Module Mounting Bracket
Blank:standard
T8:1/4
T10:3/8
T15:1/2
K8:1/4
K10:3/8
Blank:standard
T8:1/4
T10:3/8
T15:1/2
K8:1/4
K10:3/8
PT
Port Thread
Blank:Rc thread
G:G thread
NPT:NPT thread
Blank:Rc thread
G:G thread
NPT:NPT thread
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
Embedded user actions