??
Search - Fulltext

検索キーワード:

CADモデル選択
MCQI3-11-63-50
HELP_VARIABLE
Company
MEDAN
Description
MCQI3 - ISO-VDMA Standard profile cylinders
Bill of material
MCQI3-11-63-50
MODEL
Model
MCQI3
STYLE
Style
TUBE
Tube I.D.
63 mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
ASTROKE
Adjustable stroke
mm
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
MAGNET
Magnet
CUSHION
Cushion type
MT
Mounting Type
JOINT
Joint
SWITCH
Sensor switch
WL
Wire length
NSW
Number of sensor switch
A
32 mm
AA
20 mm
AB
32 mm
AC
15 mm
AD
10 mm
AE
M16 x 1.5
AF
40 mm
AR
8 mm
AS
24 mm
B
121 mm
B1
16 mm
B2
24 mm
C
37 mm
DD
G 3/8
E
M16 x 1.5
G
20 mm
H
45 mm
I
26.0 mm
J
4 mm
K
33.0 mm
L
16.0 mm
NB1
0 mm
O
56.5 mm
R
8.0 mm
S
M8 x 1.25
U
8.0 mm
X
78 mm
Z
194 mm
ZB
158 mm
ZM
195 mm
ZN
259 mm
ZP
190 mm
ZQ
242 mm
ZT
190 mm
LY
185 mm
ZF
137 mm
ROT
20.0 mm
T
2.0 mm
Preview - Generation
プレビュー
3D
情報
2D

Embedded user actions